FL2000 Fiber Termination/Splice Panel, no pigtails, 24 SC/UPC, singlemode, 3RU, 23 in, putty white
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | FL2000 |
General Specifications
Functionality | Patching | Splicing |
Adapter Packs Included, quantity | 4 |
Cable Exit Location | Rear, left side | Rear, right side |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Rack Type | EIA 23 in |
Rack Units | 3 |
Shelf Movement | Hinged |
Splicing Capacity, maximum | 24 |
Total Ports, quantity | 24 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 584.2 mm | 23 in |
Depth | 256.54 mm | 10.1 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | FL2000 |
General Specifications
Functionality | Patching | Splicing |
Adapter Packs Included, quantity | 4 |
Cable Exit Location | Rear, left side | Rear, right side |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Rack Type | EIA 23 in |
Rack Units | 3 |
Shelf Movement | Hinged |
Splicing Capacity, maximum | 24 |
Total Ports, quantity | 24 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 584.2 mm | 23 in |
Depth | 256.54 mm | 10.1 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse