FIST GPST Fiber Termination/Splice Tray, 12/24 ports, no adapters, ANT splice chip, 19 in, gray, left patch cord routing
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber patch/splice tray |
Product Brand | FIST® |
Product Series | FIST-GPST |
General Specifications
Functionality | Patching | Splicing |
Color | Gray |
Interface, front | Unloaded |
Patch Cord Entry Location | Front, left side |
Splicing Type | ANT, single fiber fusion |
Total Ports, quantity | 12 |
Dimensions
Height | 18 mm | 0.709 in |
Width | 355 mm | 13.976 in |
Depth | 190 mm | 7.48 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber patch/splice tray |
Product Brand | FIST® |
Product Series | FIST-GPST |
General Specifications
Functionality | Patching | Splicing |
Color | Gray |
Interface, front | Unloaded |
Patch Cord Entry Location | Front, left side |
Splicing Type | ANT, single fiber fusion |
Total Ports, quantity | 12 |
Dimensions
Height | 18 mm | 0.709 in |
Width | 355 mm | 13.976 in |
Depth | 190 mm | 7.48 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse