FIST GPST fiber patch/WDM tray, 1310 + 1490/1550 nm PON video coupler, SC/APC, gray, right oriented
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | WDM patch tray |
Product Brand | FIST® |
Product Series | FIST-OC-GT |
General Specifications
Device Type | FIST patch tray |
Functionality | Multiplexing |
Application | For use with FIST panels |
Circuits, quantity | 1 |
Distribution Type | 1 x 2 WDM |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Module Color | Gray |
Multiplexers, quantity | 1 |
Port Type, optional | 1310 nm port |
Tray Orientation | Right orientation |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | WDM patch tray |
Product Brand | FIST® |
Product Series | FIST-OC-GT |
General Specifications
Device Type | FIST patch tray |
Functionality | Multiplexing |
Application | For use with FIST panels |
Circuits, quantity | 1 |
Distribution Type | 1 x 2 WDM |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Module Color | Gray |
Multiplexers, quantity | 1 |
Port Type, optional | 1310 nm port |
Tray Orientation | Right orientation |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse