760027516 | RS-00
Base Product: SPLICE-WALLET-KITS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RoloSplice, accepts 4 splice trays
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber splice wallet |
General Specifications
Application | For G2 1U shelves and surface mount enclosures |
Splice Tray Capacity, quantity | 4 |
Splice Trays | Not included |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber splice wallet |
General Specifications
Application | For G2 1U shelves and surface mount enclosures |
Splice Tray Capacity, quantity | 4 |
Splice Trays | Not included |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse