760031054 | SW-6AF-16SF
Base Product: SPLICE-WALLET-KITS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fusion Splice Wallet Kit with 6 splice trays
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice tray |
General Specifications
Application | For G2 4U shelves |
Splice Tray Capacity, quantity | 6 |
Splice Trays | Included |
Splicing Capacity, maximum | 96 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice tray |
General Specifications
Application | For G2 4U shelves |
Splice Tray Capacity, quantity | 6 |
Splice Trays | Included |
Splicing Capacity, maximum | 96 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse