Splice Wallet Kit, 144 Mechanical Splices (2x6x12), 4U Shelf, 4 Fiber Drums
Specifications
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber splice wallet |
General Specifications
Application | For Ready™ shelves and enclosures |
Splice Tray Capacity, quantity | 12 |
Splice Trays | Included |
Splicing Capacity, maximum | 144 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber splice wallet |
General Specifications
Application | For Ready™ shelves and enclosures |
Splice Tray Capacity, quantity | 12 |
Splice Trays | Included |
Splicing Capacity, maximum | 144 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse