FST Fiber Optic Round Splice Tray, for 32 mass fusion splices
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber splice tray |
Product Series | FL2000 | NGF | OMX |
General Specifications
Application | For use with FDH crossconnect cabinets | For use with NGF combo blocks | For use with OMX splicing blocks |
Color | Black |
Splicing Capacity, maximum | 32 |
Splicing Type | Mass fusion |
Environmental Specifications
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber splice tray |
Product Series | FL2000 | NGF | OMX |
General Specifications
Application | For use with FDH crossconnect cabinets | For use with NGF combo blocks | For use with OMX splicing blocks |
Color | Black |
Splicing Capacity, maximum | 32 |
Splicing Type | Mass fusion |
Environmental Specifications
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse