FST Fiber Optic Splice Tray, 24 splice capacity
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber splice tray |
General Specifications
Application | For use with FDF splice panels |
Color | Black |
Splicing Capacity, maximum | 24 |
Splicing Type | Mass fusion |
Environmental Specifications
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber splice tray |
General Specifications
Application | For use with FDF splice panels |
Color | Black |
Splicing Capacity, maximum | 24 |
Splicing Type | Mass fusion |
Environmental Specifications
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse