FST Fiber Optic Splice Tray, 24 splice capacity
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber splice tray |
General Specifications
Application | For use with FDF splice panels |
Color | Black |
Splicing Capacity, maximum | 24 |
Splicing Type | Heat shrink |
Environmental Specifications
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Fiber splice tray |
General Specifications
Application | For use with FDF splice panels |
Color | Black |
Splicing Capacity, maximum | 24 |
Splicing Type | Heat shrink |
Environmental Specifications
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse