Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LX1SXC06AAN

Base Product: CEX-WDM-MOD

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • India
  • Latin America
  • North America

Single Width LGX Module, CEx 3, 6 circuits, LC/APC connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Coexistence Element (CEx)
Product Series LGX
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Circuits, quantity 6
Interface, Input LC/APC
Interface, Output LC/APC
Location of Manufacturing Waived per BABA waiver for BEAD Program

Port Configuration

Click on image to enlarge.

Block Diagram

Click on image to enlarge.

Optical Specifications

Directivity, minimum 50 dB
Input Power, maximum 200 mW
Passband GPON: 1290-1500 nm | RF: 1550-1560 nm | UPG: 1260-1280 nm, 1525-1540 nm & 1575-1650 nm
Polarization Dependent Loss, maximum 0.3 dB
Polarization Mode Dispersion, maximum 0.5
Insertion Loss, including connectors COM to GPON: ≤ 0.8 dB | COM to RF: ≤ 1.2 dB | COM to UPG: ≤ 1.2 dB
Isolation COM to GPON: ≥ 30 dB | COM to RF: ≥ 30 dB | COM to UPG: ≥ 15 dB
Return Loss, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Qualification Standards IEC 61300-2-1 | Telcordia GR-1209-CORE

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Coexistence Element (CEx)
Product Series LGX
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Circuits, quantity 6
Interface, Input LC/APC
Interface, Output LC/APC
Location of Manufacturing Waived per BABA waiver for BEAD Program

Optical Specifications

Directivity, minimum 50 dB
Input Power, maximum 200 mW
Passband GPON: 1290-1500 nm | RF: 1550-1560 nm | UPG: 1260-1280 nm, 1525-1540 nm & 1575-1650 nm
Polarization Dependent Loss, maximum 0.3 dB
Polarization Mode Dispersion, maximum 0.5
Insertion Loss, including connectors COM to GPON: ≤ 0.8 dB | COM to RF: ≤ 1.2 dB | COM to UPG: ≤ 1.2 dB
Isolation COM to GPON: ≥ 30 dB | COM to RF: ≥ 30 dB | COM to UPG: ≥ 15 dB
Return Loss, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Qualification Standards IEC 61300-2-1 | Telcordia GR-1209-CORE

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification