FPS-FMTSP-CJJ02
- Available in:
- North America
FMT Fiber Optic Splitter Patch Panel, 1U, 19 in, 1x16 splitter, SC/APC splitter and output connect., 2 splitters
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter patch panel |
Product Series | FMT |
General Specifications
Device Type | Patch panel |
Functionality | Splitting |
Access | Front |
Circuits, quantity | 1 |
Distribution Type | 1 x 16 splitter |
Interface, front | SC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 71.88 mm | 2.83 in |
Width | 17.27 mm | 0.68 in |
Depth | 177.8 mm | 7 in |
Optical Specifications
Directivity, minimum | 60 dB |
Polarization Dependent Loss, maximum | 0.3 dB |
Uniformity, maximum | 1 dB |
Wavelength Range | 1260–1635 nm |
Insertion Loss, Splitter, maximum | 13.5 dB |
Insertion Loss, Splitter, typical | 13.2 dB |
Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter patch panel |
Product Series | FMT |
General Specifications
Device Type | Patch panel |
Functionality | Splitting |
Access | Front |
Circuits, quantity | 1 |
Distribution Type | 1 x 16 splitter |
Interface, front | SC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 71.88 mm | 2.83 in |
Width | 17.27 mm | 0.68 in |
Depth | 177.8 mm | 7 in |
Optical Specifications
Directivity, minimum | 60 dB |
Polarization Dependent Loss, maximum | 0.3 dB |
Uniformity, maximum | 1 dB |
Wavelength Range | 1260–1635 nm |
Insertion Loss, Splitter, maximum | 13.5 dB |
Insertion Loss, Splitter, typical | 13.2 dB |
Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Selection Guide
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Selection Guide
User Manual
Visio Stencil
Warranty
Other Ways to Browse