1427509-1
- Available in:
- Asia
Vented Sliding Tray, SPCC, 400 mm deep, black
Specifications
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Rack accessory |
General Specifications
Color | Black |
Packaging and Weights
Height, packed | 44.5 mm | 1.752 in |
Depth, packed | 400 mm | 15.748 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Rack accessory |
General Specifications
Color | Black |
Packaging and Weights
Height, packed | 44.5 mm | 1.752 in |
Depth, packed | 400 mm | 15.748 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse