406641-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110Connect XC System Jumper Trough, ivory/black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Jumper trough |
Product Series | 110 Series |
General Specifications
Color | Ivory |
Orientation | Horizontal |
Rack Units | 2 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | Carbon steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Jumper trough |
Product Series | 110 Series |
General Specifications
Color | Ivory |
Orientation | Horizontal |
Rack Units | 2 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | Carbon steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse