64502157-20 | 6450 2 157-20
- Available in:
- Australia/New Zealand
HighBand® Bottom Cable Trough
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Trough |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
Orientation | Horizontal |
Dimensions
Height | 120.4 mm | 4.74 in |
Width | 380 mm | 14.961 in |
Depth | 276 mm | 10.866 in |
Material Specifications
Material Type | Mild steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Trough |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
Orientation | Horizontal |
Dimensions
Height | 120.4 mm | 4.74 in |
Width | 380 mm | 14.961 in |
Depth | 276 mm | 10.866 in |
Material Specifications
Material Type | Mild steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse