760162073 | CPP-FPANEL-19-2U
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Blanking Panel, 2U, Black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Filler panel |
General Specifications
Color | Black |
Rack Units | 2 |
Dimensions
Height | 89 mm | 3.504 in |
Width | 482.6 mm | 19 in |
Depth | 20.32 mm | 0.8 in |
Dimensional Standards | EIA-310-D |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Packaging and Weights
Included | Four #12-24 x 1/2 in screws | One filler panel |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Filler panel |
General Specifications
Color | Black |
Rack Units | 2 |
Dimensions
Height | 89 mm | 3.504 in |
Width | 482.6 mm | 19 in |
Depth | 20.32 mm | 0.8 in |
Dimensional Standards | EIA-310-D |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Packaging and Weights
Included | Four #12-24 x 1/2 in screws | One filler panel |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse