760165282 | OVRHDRACKBSKTKIT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Overhead Rack-to-Wire Basket Installation Kit
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Installation Kit |
General Specifications
Color | Black |
Dimensions
Height | 50.8 mm | 2 in |
Width | 66.04 mm | 2.6 in |
Depth | 304.8 mm | 12 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum |
Mechanical Specifications
Static Load Rating | 27.2 kg | 59.966 lb |
Packaging and Weights
Included | Four 1/4 in carriage bolts | Four 1/4 in hex nuts | Four basket clamp plates | Four flat washers | Two rack support brackets |
Packaging quantity | 1 |
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Installation Kit |
General Specifications
Color | Black |
Dimensions
Height | 50.8 mm | 2 in |
Width | 66.04 mm | 2.6 in |
Depth | 304.8 mm | 12 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum |
Mechanical Specifications
Static Load Rating | 27.2 kg | 59.966 lb |
Packaging and Weights
Included | Four 1/4 in carriage bolts | Four 1/4 in hex nuts | Four basket clamp plates | Four flat washers | Two rack support brackets |
Packaging quantity | 1 |
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse