760235363 | CS-UCP-ZRC-KT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ZERO RU FI/CI chassis with integral hinged door for Cabinet mounting
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Installation Kit |
General Specifications
Color | Black |
Note | Compliant to GR-63-CORE sections 5.3.1 and 5.4.3 |
Dimensions
Height | 867.41 mm | 34.15 in |
Width | 134.62 mm | 5.3 in |
Depth | 105.16 mm | 4.14 in |
Material Specifications
Finish | Textured |
Material Type | Aluminum |
Packaging and Weights
Height, packed | 980.4 mm | 38.598 in |
Width, packed | 203.2 mm | 8 in |
Depth, packed | 198.1 mm | 7.799 in |
Included | 1 Zero Ru FI/CU | 10 plastic hoods | 2 screws 10-32 X .25in |
Packaging quantity | 1 |
Weight, net | 3.22 kg | 7.099 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Installation Kit |
General Specifications
Color | Black |
Note | Compliant to GR-63-CORE sections 5.3.1 and 5.4.3 |
Dimensions
Height | 867.41 mm | 34.15 in |
Width | 134.62 mm | 5.3 in |
Depth | 105.16 mm | 4.14 in |
Material Specifications
Finish | Textured |
Material Type | Aluminum |
Packaging and Weights
Height, packed | 980.4 mm | 38.598 in |
Width, packed | 203.2 mm | 8 in |
Depth, packed | 198.1 mm | 7.799 in |
Included | 1 Zero Ru FI/CU | 10 plastic hoods | 2 screws 10-32 X .25in |
Packaging quantity | 1 |
Weight, net | 3.22 kg | 7.099 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse