760243109 | FACT-FRACCFOPL
Base Product: FACT-ODF-ACCESSORIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
FACT® fan out fixation plate for frame side duct & Eight fan out fixation component sets
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Mounting plate |
Product Brand | FACT® |
Product Series | FACT |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Width, packed | 4.608 mm | 0.181 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Mounting plate |
Product Brand | FACT® |
Product Series | FACT |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Width, packed | 4.608 mm | 0.181 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse