760248043 | OCAB-P-S4-01-IGR-D315xW535
- Available in:
- EMEA
Inground-root for the 72f cabinet, depth 315mm, including mounting hardware
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Light Gray (RAL 7035) |
Mounting | Cabinet |
Dimensions
Height | 280 mm | 11.024 in |
Width | 535 mm | 21.063 in |
Depth | 314.5 mm | 12.382 in |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Specifications
Environmental Space | Outdoor, buried |
Qualification Standards | IK10 |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 8 |
Packaging Type | Pallet |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Light Gray (RAL 7035) |
Mounting | Cabinet |
Dimensions
Height | 280 mm | 11.024 in |
Width | 535 mm | 21.063 in |
Depth | 314.5 mm | 12.382 in |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Specifications
Environmental Space | Outdoor, buried |
Qualification Standards | IK10 |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 8 |
Packaging Type | Pallet |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse