760248350 | OCAB-P-SA-01-IGR-300
- Available in:
- EMEA
Metal in-ground root, upon which the cabinet can be placed. This 300 mm in-ground root is typically used when no concrete base is available.
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Light Gray (RAL 7035) |
Dimensions
Height | 300 mm | 11.811 in |
Width | 800 mm | 31.496 in |
Depth | 320 mm | 12.598 in |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
Included | Mounting hardware |
Packaging Type | Pallet |
Note | No cover plates included - shall be ordered separately |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Light Gray (RAL 7035) |
Dimensions
Height | 300 mm | 11.811 in |
Width | 800 mm | 31.496 in |
Depth | 320 mm | 12.598 in |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
Included | Mounting hardware |
Packaging Type | Pallet |
Note | No cover plates included - shall be ordered separately |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse