760250623 | OCAB-P-I3-ACC-DRP-8MM
- Available in:
- EMEA
Micro-duct retention plates for drop tubes for 12 single blown fiber Ø8mm micro-tube positions
Features and Benefits
Packaging contains 8 individually packed kits;1 kit contains 2 retention plates for 12 tubes each including hardware
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
Material Specifications
Material Type | Stainless steel grade A304 or equivalent, sand blasted and coated for anti-corrosion in extreme conditions |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 8 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
Material Specifications
Material Type | Stainless steel grade A304 or equivalent, sand blasted and coated for anti-corrosion in extreme conditions |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 8 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse