FIST® GR3 Extended base duct, 300mm wide, for increased patch cord capacity at bottom of rack
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Base duct |
Product Brand | FIST® |
Product Series | FACT | FIST-GR3 |
General Specifications
Application | Used in FIST-GR3-style frames only |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 215 mm | 8.465 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Base duct |
Product Brand | FIST® |
Product Series | FACT | FIST-GR3 |
General Specifications
Application | Used in FIST-GR3-style frames only |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 215 mm | 8.465 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse