FD3-PMFC06
- Available in:
- North America
FDH Pad Mount Frame for small sized shells (FDH3000 FD3-AC* and FDH5000 Models)
Features and Benefits
FDH Pad Mount Frame for small sized shells (FDH3000 FD3-AC* and FDH5000 Models)
Specifications
Product Classification
Regional Availability | North America |
Product Type | Pad mount frame |
Product Series | FDH 3000 | FDH 5000 |
General Specifications
Application | For use with FDH 3000 cabinets |
Mounting | Pad |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Pad mount frame |
Product Series | FDH 3000 | FDH 5000 |
General Specifications
Application | For use with FDH 3000 cabinets |
Mounting | Pad |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse