FD3MOD-012JUMO
- Available in:
- North America
FDH 3000 Mini Growth Panel, 12F for Fiber Distribution Hubs
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Color | Putty white |
Port Type | Non-hardened SC/APC adapter |
Port, quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Color | Putty white |
Port Type | Non-hardened SC/APC adapter |
Port, quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse