FD3MOD-024JTHB
- Available in:
- North America
FDH 3000 Growth Panel, dielectric ribbon, 24 position, SC/APC with 100 ft stub
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Color | Putty white |
Port Type | Non-hardened SC/APC adapter |
Port, quantity | 24 |
Dimensions
Cable Length | 30.48 m | 100 ft |
Product Classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Color | Putty white |
Port Type | Non-hardened SC/APC adapter |
Port, quantity | 24 |
Dimensions
Cable Length | 30.48 m | 100 ft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse