FDF Underfloor Guard Box Kit, rear access, 2 piece
Features and Benefits
- Routes OSP or IFC cable from underfloor to the rear of the frame
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Guard box kit |
Product Series | FDF |
General Specifications
Access | Rear |
Application | Used with FDF-style frames only |
Dimensions
Height | 100.08 mm | 3.94 in |
Width | 124.97 mm | 4.92 in |
Depth | 124.46 mm | 4.9 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Guard box kit |
Product Series | FDF |
General Specifications
Access | Rear |
Application | Used with FDF-style frames only |
Dimensions
Height | 100.08 mm | 3.94 in |
Width | 124.97 mm | 4.92 in |
Depth | 124.46 mm | 4.9 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse