OMX FOT Interbay Management Panel for OMX® Fiber Skeleton Bay, 200 mm wide, right sided, putty white
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Interbay management panel |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Access | Front |
Application | Used in OMX-style frames only |
Color | Putty white |
Mounting | Raised floor |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 200 mm | 7.874 in |
Depth | 300 mm | 11.811 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Interbay management panel |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Access | Front |
Application | Used in OMX-style frames only |
Color | Putty white |
Mounting | Raised floor |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 200 mm | 7.874 in |
Depth | 300 mm | 11.811 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse