RAC-0X0439
- Available in:
- Latin America
- North America
Rear Guard Box, 26" wide x 5 in deep
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Guard box |
General Specifications
Application | For use with LSX frames |
Packaging and Weights
Height, packed | 101.6 mm | 4 in |
Width, packed | 660 mm | 25.984 in |
Depth, packed | 127 mm | 5 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Guard box |
General Specifications
Application | For use with LSX frames |
Packaging and Weights
Height, packed | 101.6 mm | 4 in |
Width, packed | 660 mm | 25.984 in |
Depth, packed | 127 mm | 5 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse