64552034-10 | 6455 2 034-10
- Available in:
- Australia/New Zealand
LSA-PLUS® PROFIL and Plastic Cover Kit, 11-way frame
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Frame cover |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Frame cover |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse