Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FDH4000-CLOSURE

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FDH 4000, Underground/Closure styled Cabinet

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of FDH4000-CLOSURE by selecting options

Loading...
Product
Regional Availability Product Series Product Type Cable Length Enclosure Size Access Distribution Cables, quantity Distribution Ports, quantity Fibers per Distribution Cable, quantity Fibers per Feeder Cable, quantity Interface, Input
FD4S-A072J00GAB1 FD4S-A072J00GAB1
FDH4000, 72 distribution fibers, no splitters loaded, SC/APC, dry armored loose tube, 100ft stubs, using 1x72f distribution cable & 1x12f feeder cable
Asia | Australia/New Zealand | EMEA | Latin America | North America FDH 4000 Fiber distribution closure 30.48 m | 100 ft Small Front 1 72 72 12 SC
FD4S-A072J00JAB1 FD4S-A072J00JAB1
FDH4000, 72 distribution fibers, no splitters loaded, SC/APC, dry dielectric loose tube, 100ft stubs, using 1x72f distribution cable & 1x12f feeder cable
Asia | Australia/New Zealand | EMEA | Latin America | North America FDH 4000 Fiber distribution closure 30.48 m | 100 ft Small Front 1 72 72 12 SC
FD4S-B144J00DBB4 FD4S-B144J00DBB4
FDH4000, 144 distribution fibers, no splitters loaded, SC/APC, dry dielectric flat ribbon, 100ft stubs, using 1x144f distribution cable & 1x72f feeder cable
Asia | Australia/New Zealand | EMEA | Latin America | North America FDH 4000 Fiber distribution closure 30.48 m | 100 ft Small Front 1 144 144 72 SC
FD4S-B144J00GBB1 FD4S-B144J00GBB1
FDH4000, 144 distribution fibers, no splitters loaded, SC/APC, dry armored loose tube, 100ft stubs, using 1x144f distribution cable & 1x12f feeder cable
Asia | Australia/New Zealand | EMEA | Latin America | North America FDH 4000 Fiber distribution closure 30.48 m | 100 ft Small Front 1 144 144 12 SC
FD4S-B144J00JBB1 FD4S-B144J00JBB1
FDH4000, 144 distribution fibers, no splitters loaded, SC/APC, dry dielectric loose tube, 100ft stubs, using 1x144f distribution cable & 1x12f feeder cable
Asia | Australia/New Zealand | EMEA | Latin America | North America FDH 4000 Fiber distribution closure 30.48 m | 100 ft Small Front 1 144 144 12 SC
FD4S-B144J00JBB2 FD4S-B144J00JBB2
FDH4000, 144 distribution fibers, no splitters loaded, SC/APC, dry dielectric loose tube, 100ft stubs, using 1x144f distribution cable & 1x24f feeder cable
Asia | Australia/New Zealand | EMEA | Latin America | North America FDH 4000 Fiber distribution closure 30.48 m | 100 ft Small Front 1 144 144 24 SC
FD4S-B144J00PBB1 FD4S-B144J00PBB1
FDH4000, 144 distribution fibers, no splitters loaded, SC/APC, dry armored flat ribbon, 100ft stubs, using 1x144f distribution cable & 1x12f feeder cable
Asia | Australia/New Zealand | EMEA | Latin America | North America FDH 4000 Fiber distribution closure 30.48 m | 100 ft Small Front 1 144 144 12 SC
FD4S-B288S00DDB3 FD4S-B288S00DDB3
FDH4000, 288 distribution fibers, no splitters loaded, LC/APC, dry dielectric flat ribbon, 100ft stubs, using 1x288f distribution cable & 1x48f feeder cable
Asia | Australia/New Zealand | EMEA | Latin America | North America FDH 4000 Fiber distribution closure 30.48 m | 100 ft Small Front 1 288 288 48 LC
Features and Benefits
All-weather solution. Anywhere installation.
When deployed below grade, the sealed FDH 4000 closure can reduce permit and labor challenges. An additional benefit is that, unlike traditional FDH cabinets, this closure can withstand severe storms and flooding—providing an all-weather solution that ensures network uptime in the most critical situations. The FDH 4000 closure can be installed practically anywhere—its compact size overcomes space challenges in crowded hand holes and vaults as well as on walls or even as an aerial FDH on poles or strand. Furthermore, in deployments where maintaining the historical character of a site is critical, the small size and pleasing aesthetics of the FDH 4000 closure make it a solution that delivers excellent results when needed the most.

Secured, safe, easy deployment
Aesthetically pleasing and small enough to conceal from view, the FDH 4000 closure is less prone to vandalism—ideal for places where securing network equipment is a concern. Considerably lighter than cabinet configurations, the unit puts less strain on the technicians handling it and requires less equipment and much smaller field crews to install.To protect crucial network components, the FDH 4000 closure brings together the most advanced technology from the inside and outside plant. It’s a compact solution that offers the high density required by today’s applications, along with rugged environmental protection.
  • Thermoplastic construction provides UV stabilization, flame retardancy, and chemical & impact resistance
  • Provides air/water tight seal ensuring protection from flooding and fungus
  • Unsurpassed reliability makes it ideal for aerial and below grade applications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber distribution closure
Product Series FDH 4000
Warranty One year

General Specifications

Color Black
Mounting Handhole | Pole | Strand | Wall

Dimensions

Cable Length 30.480 m | 100 ft
Enclosure Size Small

Dimension Drawing

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 | Telcordia GR-3121-CORE

Packaging and Weights

Packaging quantity 1
Weight, without cable 15.876 kg | 35 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber distribution closure
Product Series FDH 4000
Warranty One year

General Specifications

Color Black
Mounting Handhole | Pole | Strand | Wall

Dimensions

Cable Length 30.480 m | 100 ft
Enclosure Size Small

Environmental Specifications

Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 | Telcordia GR-3121-CORE

Packaging and Weights

Packaging quantity 1
Weight, without cable 15.876 kg | 35 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

FDH 4000 Installation Videos
FDH 4000 Installation Videos

Product Specification

Video

FDH 4000 Installation Videos
FDH 4000 Installation Videos