Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

IFDH

Base Product
  • Available in:
  • Latin America
  • North America

IFDH 3000 Indoor Fiber Distribution Hub
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
Configure and display product variants of IFDH by selecting options

Loading...
Product
Regional Availability Product Series Product Type Functionality Interface Interface, stub Port, quantity Environmental Space
1687798 | FD3-MK072J00V00E0A-RC 1687798 | FD3-MK072J00V00E0A-RC
IFDH 3000 Indoor Fiber Distribution Hub, 72F
North America IFDH 3000 Fiber distribution hub Patching | Splicing SC/APC 72 Indoor
FD3-MK072J00M0ME0A FD3-MK072J00M0ME0A
IFDH 3000 Indoor Fiber Distribution Hub, 72F, APC
North America IFDH 3000 Fiber distribution hub Patching | Splicing SC/APC 72 Indoor
FD3-MK144J00V00E0B FD3-MK144J00V00E0B
IFDH 3000 Indoor Fiber Distribution Hub, 144F, loose tube pigtails
North America IFDH 3000 Fiber distribution hub Patching | Splicing SC/APC 144 Indoor
FD3-MM144J00LABCAA FD3-MM144J00LABCAA
IFDH 3000 Indoor Fiber Distribution Hub, 144F, SC/APC, riser I/O LT 50' stub, 48F 100' stub feeder cable
North America IFDH 3000 Fiber distribution hub Patching | Splicing SC/APC 144 Indoor
FD3-MM144J00LBBCAB FD3-MM144J00LBBCAB
IFDH 3000 Indoor Fiber Distribution Hub, 144F/288
North America IFDH 3000 Fiber distribution hub Patching | Splicing SC/APC 144 Indoor
FD3-MM144J00M0ME0A FD3-MM144J00M0ME0A
IFDH 3000 Indoor Fiber Distribution Hub, 144F/12F
North America IFDH 3000 Fiber distribution hub Patching | Splicing SC/APC MPO 144 Indoor
FD3-MM144J00M0ME0B FD3-MM144J00M0ME0B
IFDH 3000 Indoor Fiber Distribution Hub, 144F/288 MPO
North America IFDH 3000 Fiber distribution hub Patching | Splicing SC/APC 144 Indoor
FD3-MM144J00M0MH0A FD3-MM144J00M0MH0A
IFDH 3000 Indoor Fiber Distribution Hub, 144F
North America IFDH 3000 Fiber distribution hub Patching | Splicing SC/APC 144 Indoor
Features and Benefits
The Indoor Fiber Distribution Hub (IFDH) products are designed to organize and administer fiber optic cables and passive optical splitters in an inside plant environment typically found at the MDU. These enclosures are used to connect feeder and distribution cables via optical splitters in a Fiber-to-the-Premises (FTTP) network application. The FDH product provides a vital cross-connect/interconnect interface for optical transmission signals at the MDU.

The IFDH hardware and components support the architectural flexibility of FTTP allowing fast and reliable interconnection between equipment and cables. The enclosure provides mechanical protection for cables, splices, connectors and passive optical splitters. In addition the product is designed to accommodate a range of fiber counts and support factory installation of pigtails, fanouts, and splitters. The IFDH enclosure is designed for front access via a swing frame configuration. The unit accommodates either riser or indoor/outdoor cables via sealed grommet entry. Cables are secured with standard grip clamps to provide required pull out strength. The IFDH provides grounding for metallic members and for the cabinet. Sizes The IFDH is available in four fiber counts: 72, 144, 288 and 432 fiber terminations.

Features and benefits:
  • Integrated splice tray offers flexible splice management for individual or full splice capacity
  • Sealed enclosures protect fibers from dust, water spray, insects and other contaminants
  • Accommodates high-density pre-terminated configurations, typically 72, 144, 288 or 432 fibers
  • Accommodates high-density modular splitter options, 1x16, 1x32, dual 1x4 or dual 1x8
  • Identification and labeling assure product traceability and ease of identification
  • Tested to NEMA-12
  • Tested to GR-3123
  • Complete fiber management allows for flexible re-arrangement
  • Cable management and routing limits bend radius and adds strain relief
  • 216-Tool (can wrench), key lock or padlock offers flexible security options
  • Traditional swing frame design allows for superior rear access
  • Rack, wall or pad mountable
  • Bend insensitive fiber on splitter outputs
  • True plug-and-play splitter technology

Product Classification

Regional Availability Latin America | North America
Product Type Fiber distribution hub
Product Series IFDH 3000
Warranty One year

General Specifications

Functionality Patching | Splicing | Splitting
Access Front
Color Putty white
Front Door Type Single hinged
Interface SC/APC
Interface, stub MPO
Mounting Wall

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Aluminum

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Latin America | North America
Product Type Fiber distribution hub
Product Series IFDH 3000
Warranty One year

General Specifications

Functionality Patching | Splicing | Splitting
Access Front
Color Putty white
Front Door Type Single hinged
Interface SC/APC
Interface, stub MPO
Mounting Wall

Material Specifications

Finish Powder coated
Material Type Aluminum

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Video

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Video

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet