MSO All-In-One Cabinet, 144F, LC/APC, LGX Splitters, Dry Single Armored Loose Tube, 100 ft, 1x 144F Distribution Cables, 1x 24F Feeder Cable
Features and Benefits
The MSO AIO Cabinet: A closer look
The key to the MSO AIO is an innovative design that packs an amazing amount of functionality and capabilities into a surprisingly small footprint. Its approximate 48-inch height meets most local requirements while the compact footprint (≈48”h x 48”w x 28”d) enables right-of-way deployments per municipal standards.
One MSO AIO cabinet supports up to 1,536 subscribers (10G EPON) via multi-stage splits and two hardened nodes. So, you can support more subscribers with fewer cabinets. Cabinets can be installed on risers, vaults or poured pads and are delivered with a 3-inch riser. 12-inch and 24-inch risers, compatible vault and pad-mounted base can be purchased separately. MSO AIO cabinets are designed and tested to comply with GR-487-CORE and GR-3125 specifications.
Active compartment features:
Passive compartment features:
The key to the MSO AIO is an innovative design that packs an amazing amount of functionality and capabilities into a surprisingly small footprint. Its approximate 48-inch height meets most local requirements while the compact footprint (≈48”h x 48”w x 28”d) enables right-of-way deployments per municipal standards.
One MSO AIO cabinet supports up to 1,536 subscribers (10G EPON) via multi-stage splits and two hardened nodes. So, you can support more subscribers with fewer cabinets. Cabinets can be installed on risers, vaults or poured pads and are delivered with a 3-inch riser. 12-inch and 24-inch risers, compatible vault and pad-mounted base can be purchased separately. MSO AIO cabinets are designed and tested to comply with GR-487-CORE and GR-3125 specifications.
Active compartment features:
- 1,500W thermosiphon temperature control complies with GR-487-CORE
- Exterior 60A, 12POS AC load center for 120VAC single-phase power cable feed
- Optional PEM studs for mounting structural power meter (height extender and power meter sold separately)
- Cabling supports customer-provided DC battery backup, typically 1 string of 3 12V cable system batteries (170-190AH)
- Includes a 15A GFCI outlet and interior LED lighting (20-60VDC)
- 20-pair alarm block supports Intrusion, Thermosiphon and SPD “normally open” alarms
- Interior grounding busbar available and connected to exterior grounding stud
- Manual transfer switch engages 50A, 125/250V GENERAC generator power inlet box
Passive compartment features:
- LC/UPC to LC/APC (1.8mm) jumpers support up to 6 PON modules
- 144f, 288f, or 576f LC/APC F2 cables terminate on a custom swing frame with rear access
- Feeder field terminates 24/48 fibers on LC/APC connectors on 24f/48f cable stub
- Mounts up to two MSO-hardened nodes like the CommScope NH4000/NH4600 VHUB
- Preloaded 1:64 LC/APC LGX mounted PNP pigtailed splitter options (additional 1:2, 2:2 1:4, 1:8, 1:16, 1:32 and 1:64 options sold separately)
- Supports 12 to 24 standard LGX passive optical devices (3in depth recommended)
- 100' standard cable stub uses dry armored loose tube cable
- Interior grounding busbar installed for use with armored cable tone wire and connected to exterior grounding stud
- MSO AIO Vault (MID: FMS-FD3J-KIT-A)
- 12” Stackable Riser (MID: 760257862)
- Pad Mount Frame (MID: 760255236)
- Power Meter Height Extension Accessory (MID: 760257082)
- Power Meter/Meter Socket Kit (MID: 760258129)
- Spare AIO Key (7/16” nut) (MID: 760256811)
- Pack of 20 Spare AIO Key Drivers (7/16” nut, thin walled) (MID: 760159038)
- AIO Side Car Replacement Roof Kit (MID: TBD)
- AIO CMC Replacement Roof Kit (MID: TBD)
- MSO Recommended 10G EPON R OLT (MID: 1514003)
- MSO Recommended XGS-PON R OLT (MID: 1514514)
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | All-In-One |
Warranty | Two years |
General Specifications
Access | Front | Rear | Side |
Accoustic Level, maximum | 60 dB |
Alarm Type | Door alarm | SPD alarm | Thermosiphon alarms (including high temperature, failure) |
Auxiliary Power Input | Yes |
Cable Type | Armored - Single Loose Tube |
Color | Light Gray (RAL 7035) |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 24 |
Interior LED light | Both chambers |
Interface, Input | LC |
Interface Feature, Input | APC |
Mounting | Handhole | Pad |
Mounting Options | Hardened Node |
Node Storage Capacity | 2 |
Split Ratio | Symmetrical |
Splitter Slots, quantity | 12 |
Splitter Type | 1 x 64 |
Splitter, quantity | 2 |
Heat Management | 1,500 W Thermosiphon |
Dimensions
Height | 1216 mm | 47.874 in |
Width | 1224 mm | 48.189 in |
Depth | 697 mm | 27.441 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Weight, net | 249.929 kg | 551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | All-In-One |
Warranty | Two years |
General Specifications
Access | Front | Rear | Side |
Accoustic Level, maximum | 60 dB |
Alarm Type | Door alarm | SPD alarm | Thermosiphon alarms (including high temperature, failure) |
Auxiliary Power Input | Yes |
Cable Type | Armored - Single Loose Tube |
Color | Light Gray (RAL 7035) |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 24 |
Interior LED light | Both chambers |
Interface, Input | LC |
Interface Feature, Input | APC |
Mounting | Handhole | Pad |
Mounting Options | Hardened Node |
Node Storage Capacity | 2 |
Split Ratio | Symmetrical |
Splitter Slots, quantity | 12 |
Splitter Type | 1 x 64 |
Splitter, quantity | 2 |
Heat Management | 1,500 W Thermosiphon |
Dimensions
Height | 1216 mm | 47.874 in |
Width | 1224 mm | 48.189 in |
Depth | 697 mm | 27.441 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Weight, net | 249.929 kg | 551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse