FDH 3000 Fiber Distribution Cross-Connect/Distribution Hub, 432F-loaded, SC UPC, ribbonized microcable
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 36 |
Distribution Ports, quantity | 432 |
Fibers per Distribution Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | Standard |
Mounting | Pad |
Splitter Slots, quantity | 24 |
Dimensions
Height | 1041.4 mm | 41 in |
Width | 686 mm | 27.008 in |
Depth | 457.2 mm | 18 in |
Enclosure Size | Medium |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 36 |
Distribution Ports, quantity | 432 |
Fibers per Distribution Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | Standard |
Mounting | Pad |
Splitter Slots, quantity | 24 |
Dimensions
Height | 1041.4 mm | 41 in |
Width | 686 mm | 27.008 in |
Depth | 457.2 mm | 18 in |
Enclosure Size | Medium |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet

Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet

Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Other Ways to Browse