FDH 3000 Fiber Distribution Cross-Connect/Distribution Hub, 288-fiber, SC APC, die. Ribbon, 100 ft
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dielectric - Ribbon |
Color | Putty white |
Distribution Ports, quantity | 864 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 48 |
Dimensions
Height | 1168.4 mm | 46 in |
Width | 1219.2 mm | 48 in |
Depth | 558.8 mm | 22 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dielectric - Ribbon |
Color | Putty white |
Distribution Ports, quantity | 864 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 48 |
Dimensions
Height | 1168.4 mm | 46 in |
Width | 1219.2 mm | 48 in |
Depth | 558.8 mm | 22 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Other Ways to Browse