FDH 3000 Fiber Distribution Cross-Connect Cabinet, 576F, SC/APC, die. loose tube, 100 ft, 288-fiber cable 1 and 2
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dielectric - Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 864 |
Fibers per Distribution Cable, quantity | 288 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 48 |
Dimensions
Height | 1219.2 mm | 48 in |
Width | 1168.4 mm | 46 in |
Depth | 558.8 mm | 22 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dielectric - Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 864 |
Fibers per Distribution Cable, quantity | 288 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 48 |
Dimensions
Height | 1219.2 mm | 48 in |
Width | 1168.4 mm | 46 in |
Depth | 558.8 mm | 22 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse