FDH 3000 Fiber Distribution Cross-Connect Cabinet, 864F, SC/UPC, single armor ribbon, 100 ft, 72/216F
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Armored - Single Ribbon |
Color | Putty white |
Distribution Cables, quantity | 4 |
Distribution Ports, quantity | 864 |
Fibers per Distribution Cable, quantity | 216 |
Interface, Input | SC |
Interface Feature, Input | Standard |
Mounting | Pad |
Dimensions
Height | 1244.6 mm | 49 in |
Width | 1193.8 mm | 47 in |
Depth | 508 mm | 20 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Armored - Single Ribbon |
Color | Putty white |
Distribution Cables, quantity | 4 |
Distribution Ports, quantity | 864 |
Fibers per Distribution Cable, quantity | 216 |
Interface, Input | SC |
Interface Feature, Input | Standard |
Mounting | Pad |
Dimensions
Height | 1244.6 mm | 49 in |
Width | 1193.8 mm | 47 in |
Depth | 508 mm | 20 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Video
Installing an FDH 3000 reskin kit for the 864 cabinet
Installing an FDH 3000 reskin kit for the 864 cabinet
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing an FDH 3000 reskin kit for the 864 cabinet
Installing an FDH 3000 reskin kit for the 864 cabinet
Visio Stencil
Warranty
Other Ways to Browse