Standard FDH3000, 144F loaded pole mounted cabinet, SC/APC, PNP splitter capable, OSP Dry Dielectric Flat Ribbon Cable, 100 ft stubs, using a 1x144F distribution cable assembly and a 1x24F feeder, Build America Buy America (BABA) Compliant

Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Access | Front |
Cable Type | Dry Dielectric - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 24 |
Interface, Input | SC |
Interface Feature, Input | APC |
Location of Manufacturing | Coming soon |
Mounting | Pole |
Splitter Slots, quantity | 18 |
Dimensions
Height | 914.4 mm | 36 in |
Width | 533.4 mm | 21 in |
Depth | 355.6 mm | 14 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Extra small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Access | Front |
Cable Type | Dry Dielectric - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 24 |
Interface, Input | SC |
Interface Feature, Input | APC |
Location of Manufacturing | Coming soon |
Mounting | Pole |
Splitter Slots, quantity | 18 |
Dimensions
Height | 914.4 mm | 36 in |
Width | 533.4 mm | 21 in |
Depth | 355.6 mm | 14 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Extra small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Other Ways to Browse