Fiber Optic Entrance Cabinet, 6 Drawers, Wall mounted
Features and Benefits
- Provides splicing, administration and storage for outside plant (OSP) and intrafacility cables (IFC)
- Offers a cost-effective, space-saving alternative to splicing on the fiber frame
- Cabinets are designed for deployment in a building equipment area
- Bend radius protection and discrete subunit routing paths ensure easy installation
- Can deploy high count of stranded or ribbon fiber cables
- Ultra high density splice capacity dependent on splice tray used
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber entrance cabinet |
Product Series | FEC |
General Specifications
Access | Front |
Cable Entry Location | Bottom | Side | Top |
Cable Exit Location | Bottom | Side | Top |
Color | Putty white |
Mounting | Wall |
Splice Drawers, quantity | 6 |
Splice Trays Included, quantity | 0 |
Splicing Capacity Note | 6 times number of splices per tray (example 6x288 = 1,728) |
Dimensions
Height | 494.79 mm | 19.48 in |
Width | 812.8 mm | 32 in |
Depth | 330.2 mm | 13 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Grommets |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber entrance cabinet |
Product Series | FEC |
General Specifications
Access | Front |
Cable Entry Location | Bottom | Side | Top |
Cable Exit Location | Bottom | Side | Top |
Color | Putty white |
Mounting | Wall |
Splice Drawers, quantity | 6 |
Splice Trays Included, quantity | 0 |
Splicing Capacity Note | 6 times number of splices per tray (example 6x288 = 1,728) |
Dimensions
Height | 494.79 mm | 19.48 in |
Width | 812.8 mm | 32 in |
Depth | 330.2 mm | 13 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Grommets |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Video
FEC Installation
FEC Installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Video
FEC Installation
FEC Installation
Visio Stencil
Warranty
Other Ways to Browse