MX6-BSPL-1440-U7
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
OMX® Splice Cabinet, up to 1440 fiber splices, overhead bay, enters from above, exit up
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber entrance cabinet |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Access | Front |
Cable Entry Location | Top |
Cable Exit Location | Top |
Color | Black |
Mounting | Concrete floor |
Splice Trays Included, quantity | 0 |
Splicing Capacity Note | up to 5184 ribbon fibers |
Splicing Capacity, maximum | 5184 |
Dimensions
Height | 2134 mm | 84.016 in |
Width | 600 mm | 23.622 in |
Depth | 300 mm | 11.811 in |
Environmental Specifications
Environmental Space | Indoor |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber entrance cabinet |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Access | Front |
Cable Entry Location | Top |
Cable Exit Location | Top |
Color | Black |
Mounting | Concrete floor |
Splice Trays Included, quantity | 0 |
Splicing Capacity Note | up to 5184 ribbon fibers |
Splicing Capacity, maximum | 5184 |
Dimensions
Height | 2134 mm | 84.016 in |
Width | 600 mm | 23.622 in |
Depth | 300 mm | 11.811 in |
Environmental Specifications
Environmental Space | Indoor |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse