1-1671405-1
- Available in:
- Australia/New Zealand
- EMEA
NETpodium™ Rack, 2200 mm x 1000 mm x 600 mm, black
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Rack |
Product Brand | NETpodium™ |
Product Series | NETpodium |
General Specifications
Color | Black |
Rack Units | 45 |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 1000 mm | 39.37 in |
Depth | 600 mm | 23.622 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Kit |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Rack |
Product Brand | NETpodium™ |
Product Series | NETpodium |
General Specifications
Color | Black |
Rack Units | 45 |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 1000 mm | 39.37 in |
Depth | 600 mm | 23.622 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Kit |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse