64201013-00 | 6420 1 013-00
- Available in:
- EMEA
LSA-PLUS® Distribution Rack, for holding standard and PROFIL modules series 2, black
Features and Benefits
Distribution frame 108A – two verticals
Up to 1380 pairs
Up to 1380 pairs
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Rack |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules |
Color | Black |
Mounting | Wall |
Orientation | Vertical |
Dimensions
Height | 2004 mm | 78.898 in |
Width | 560 mm | 22.047 in |
Depth | 150 mm | 5.906 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Rack |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules |
Color | Black |
Mounting | Wall |
Orientation | Vertical |
Dimensions
Height | 2004 mm | 78.898 in |
Width | 560 mm | 22.047 in |
Depth | 150 mm | 5.906 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse