69711025-00 | 6971 1 025-00
- Available in:
- EMEA
LSA-PLUS® Rack, includes 4 bays
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Rack |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules |
Orientation | Vertical |
Dimensions
Height | 3220 mm | 126.772 in |
Width | 1100.07 mm | 43.31 in |
Depth | 875 mm | 34.449 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Rack |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules |
Orientation | Vertical |
Dimensions
Height | 3220 mm | 126.772 in |
Width | 1100.07 mm | 43.31 in |
Depth | 875 mm | 34.449 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse