760139709 | RK4P58-36A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 4-Post, (58U), 36 in (914 mm) D x 9 ft (2743 mm) H x 19 in (482.6 mm) W, alum, 12-24 tapped rails, black
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | 4 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 58 |
Rail Mounting Hole | #12-24 |
Dimensions
Height | 2743.2 mm | 108 in |
Channel Width | 76.2 mm | 3 in |
Width | 515.62 mm | 20.3 in |
Depth | 1219.2 mm | 48 in |
Dimensional Standards | EIA-310-D |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Aluminum |
Mechanical Specifications
Load Rating | 907.185 kg | 2000 lb |
Packaging and Weights
Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | 4 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 58 |
Rail Mounting Hole | #12-24 |
Dimensions
Height | 2743.2 mm | 108 in |
Channel Width | 76.2 mm | 3 in |
Width | 515.62 mm | 20.3 in |
Depth | 1219.2 mm | 48 in |
Dimensional Standards | EIA-310-D |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Aluminum |
Mechanical Specifications
Load Rating | 907.185 kg | 2000 lb |
Packaging and Weights
Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse