ADCRACKBLK73
- Available in:
- Latin America
- North America
Distribution Frame, empty, 7 feet high, 19 inches wide, black
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Rack |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Rack |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Product Sustainability
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse