DFO-70811001-00 | DFO-7081 1 001-00
- Available in:
- EMEA
LSA-PLUS® Skeleton Bay, unloaded, gray, 2200 mm
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Rack |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules |
Color | Gray |
Mounting | Backboard | Wall |
Orientation | Vertical |
Dimensions
Width | 250.95 mm | 9.88 in |
Depth | 309 mm | 12.165 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Rack |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules |
Color | Gray |
Mounting | Backboard | Wall |
Orientation | Vertical |
Dimensions
Width | 250.95 mm | 9.88 in |
Depth | 309 mm | 12.165 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse