PWUEF-7ER1N
- Available in:
- Latin America
- North America
Distribution Frame, empty, 7 feet high for holding 7" high DSX1/3 panels
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Rack |
Product Series | DS1 | DS3 |
General Specifications
Configuration Type | Double-sided |
Color | Putty white |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 584.2 mm | 23 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Rack |
Product Series | DS1 | DS3 |
General Specifications
Configuration Type | Double-sided |
Color | Putty white |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 584.2 mm | 23 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse