Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-CABLED-CHASSIS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Pre-cabled Chassis for FACT ODF
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
Configure and display product variants of FACT-CABLED-CHASSIS by selecting options

Loading...
Product
Body Style Cable Length Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
760254297 | FACT-2ERHPL1S-075CK 760254297 | FACT-2ERHPL1S-075CK
FACT® Fiber Optic Pre-cabled Chassis, gray, 2E high, 96-port, singlemode, loaded with LC/UPC Duplex adapters and C-grade pigtails, SMOUV splice tray type, 7.5m indoor Micro-Tube cable, G657A1, yellow jacket, CPR EuroClass Dca, right-hand patch
Right-hand patch 7.5 m | 24.606 ft Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/UPC Stub tail EIA 19 in 1.4 96 Sliding
760254120 | FACT-1ERHPLGS-075CF 760254120 | FACT-1ERHPLGS-075CF
FACT® Fiber Optic Pre-cabled Chassis, gray, 1E high, 48-port, singlemode, loaded with LC/APC adapters and pre-cabled yellow indoor micro-tube cable, 75 meters
Right-hand patch 300 m | 984.252 ft EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC Stub tail EIA 19 in 0.7 48 Sliding
760254119 | FACT-3ERHPLGS-075CH 760254119 | FACT-3ERHPLGS-075CH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/APC adapters and pre-cabled yellow indoor micro-tube cable, 75 meters
Right-hand patch 75 m | 246.063 ft EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC EIA 19 in 2.1 144 Sliding
760250626 | FACT-3ERHPL2S-075OH 760250626 | FACT-3ERHPL2S-075OH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/APC adapters and pre-cabled black indoor/outdoor micro-sheath cable, 75 meters
Right-hand patch 75 m | 246.063 ft EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC EIA 19 in 2.1 144 Sliding
760250548 | FACT-3ERHPLGS-050CH 760250548 | FACT-3ERHPLGS-050CH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/APC adapters and pre-cabled yellow indoor micro-tube cable, 50 meters
Right-hand patch 50 m | 164.042 ft EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC EIA 19 in 2.1 144 Sliding
760245339 | FACT-3ERHPL2S-150OH 760245339 | FACT-3ERHPL2S-150OH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/APC adapters and pre-cabled black indoor/outdoor micro-sheath cable, 150 meters
Right-hand patch 150 m | 492.126 ft EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC EIA 19 in 2.1 144 Sliding
760244245 | FACT-3ERHPL1S-100OH 760244245 | FACT-3ERHPL1S-100OH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/UPC adapters and pre-cabled black indoor/outdoor micro-sheath cable, 100 meters
Right-hand patch 100 m | 328.084 ft EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/UPC EIA 19 in 2.1 144 Sliding
760244244 | FACT-2ERHPL1S-100OK 760244244 | FACT-2ERHPL1S-100OK
FACT® Fiber Optic Pre-cabled Chassis, gray, 2E high, 96-port, singlemode, loaded with LC/UPC Duplex adapters and C-grade pigtails, SMOUV splice tray type, 10m in/outdoor Microsheath cable, G657A1, EN50575 CPR Cable EuroClass Dca, right-hand patch
Right-hand patch 10 m | 32.808 ft Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber patch chassis | with indoor/outdoor cable Patching Fully loaded LC/UPC Stub tail EIA 19 in 1.4 96 Sliding
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.


The FACT® pre-cabled chassis is supplied with connectorized cables from 24 fibers to 144fibers, and a stub on the far end. It is available for indoor cable in lengths up to 300 meters.The pre-cabled chassis accommodates 24 SC or 48 single LC connections per FACT® element. All pre-cabled FACT® chassis use EIA/TIA 598 color-coding standard.


The FACT® patch-splice chassis is available in 6 height versions:
  • 1E
  • 2E
  • 3E
  • 4E
  • 5E
  • 6E

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis, with indoor cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch chassis, with microsheet cable
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis, with indoor cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch chassis, with microsheet cable
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Click on image to enlarge.