Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-PATCH-SPLICE-CHASSIS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Patch-Splice Chassis for FACT ODF
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
Configure and display product variants of FACT-PATCH-SPLICE-CHASSIS by selecting options

Loading...
Product
Body Style Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
EG7815-000 EG7815-000
EMEA CommScope® FACT™ FACT Fiber patch/splice panel Patching | Splicing SC EIA 19 in | ETSI 600 mm 2.0999999046325684 72 Sliding
EG8404-000 EG8404-000
EMEA CommScope® FACT™ FACT Fiber patch/splice panel Patching | Splicing LC EIA 19 in | ETSI 600 mm 1.399999976158142 96 Sliding
EG8432-000 EG8432-000
EMEA CommScope® FACT™ FACT Fiber patch/splice panel Patching | Splicing LC EIA 19 in | ETSI 600 mm 2.799999952316284 192 Sliding
EG8478-000 EG8478-000
EMEA CommScope® FACT™ FACT Fiber patch/splice panel Patching | Splicing E2000 EIA 19 in | ETSI 600 mm 0.699999988079071 24 Sliding
EG8479-000 EG8479-000
EMEA CommScope® FACT™ FACT Fiber patch/splice panel Patching | Splicing E2000 EIA 19 in | ETSI 600 mm 2.799999952316284 96 Sliding
EG8480-000 EG8480-000
EMEA CommScope® FACT™ FACT Fiber patch/splice panel Patching | Splicing LC EIA 19 in | ETSI 600 mm 0.699999988079071 48 Sliding
EG8481-000 EG8481-000
EMEA CommScope® FACT™ FACT Fiber patch/splice panel Patching | Splicing LC EIA 19 in | ETSI 600 mm 2.799999952316284 192 Sliding
EG8482-000 EG8482-000
EMEA CommScope® FACT™ FACT Fiber patch/splice panel Patching | Splicing LC EIA 19 in | ETSI 600 mm 0.699999988079071 48 Sliding
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.


The FACT® Pre-terminated with pigtails, the FACT® splice-patch chassis enables splicing of OSP or ISP cables directly on the frame with no loss of density. Available with SC or LC pre-terminated connections, the high-density chassis accommodates 24 SC or 48 single LC connections per FACT® element and uses the EIA/TIA 598 color-coding standard.


The FACT® patch-splice chassis is available in 6 height versions:
  • 1E
  • 2E
  • 3E
  • 4E
  • 5E
  • 6E

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch/splice chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch/splice chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Click on image to enlarge.