FE-12104-G-R4
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Fiber and Power Junction Box for 1 Hybrid Trunk / 4 Hybrid Jumper Cables with Internal Grounding
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Used as a fiber/power junction box |
Cable Entry, quantity, maximum, bottom | 5 |
Color | Gray |
Fiber System Configuration Type | Hybrid with junction box, 4 RRU |
Mounting | Pipe, 44–114 mm (1.75–4.5 in) OD | Wall |
Dimensions
Height | 317.5 mm | 12.5 in |
Width | 266.7 mm | 10.5 in |
Depth | 101.6 mm | 4 in |
Cable Entry Fiber Gland Size, maximum | 25 mm | 0.984 in |
Cable Entry Fiber Gland Size, minimum | 18 mm | 0.709 in |
Cable Entry Jumper Gland Size, maximum | 18 mm | 0.709 in |
Cable Entry Jumper Gland Size, minimum | 13 mm | 0.512 in |
Compatible Center Conductor Gauge | 10 AWG | 12 AWG |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 1.579 kg | 3.48 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Used as a fiber/power junction box |
Cable Entry, quantity, maximum, bottom | 5 |
Color | Gray |
Fiber System Configuration Type | Hybrid with junction box, 4 RRU |
Mounting | Pipe, 44–114 mm (1.75–4.5 in) OD | Wall |
Dimensions
Height | 317.5 mm | 12.5 in |
Width | 266.7 mm | 10.5 in |
Depth | 101.6 mm | 4 in |
Cable Entry Fiber Gland Size, maximum | 25 mm | 0.984 in |
Cable Entry Fiber Gland Size, minimum | 18 mm | 0.709 in |
Cable Entry Jumper Gland Size, maximum | 18 mm | 0.709 in |
Cable Entry Jumper Gland Size, minimum | 13 mm | 0.512 in |
Compatible Center Conductor Gauge | 10 AWG | 12 AWG |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 1.579 kg | 3.48 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse