Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPP-12SU-60M

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® Fiber Plug and Play 6 RRU Solution that will interface with Ericsson, Nokia, Huawei or ZTE RRU's, 60M

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Outdoor junction box
Product Brand HELIAX®

General Specifications

Application For use with Ericsson, Nokia, Huawei or ZTE remote radio units (RRU's)
Cable Entry Location Side
Cable Entry, quantity, maximum, right 3
Cable Entry, quantity, maximum, top 3
Color Gray
Mounting Pipe, 76.2–101.6 mm (3.0–4.0 in) OD | Wall

Dimensions

Height 406.4 mm | 16 in
Width 406.4 mm | 16 in
Depth 234.95 mm | 9.25 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Aluminum

Environmental Specifications

Environmental Space Indoor | Outdoor
Qualification Standards IEC 60529:2001, IP67

Packaging and Weights

Included Mounting kit
Weight, net 11.299 kg | 24.91 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Outdoor junction box
Product Brand HELIAX®

General Specifications

Application For use with Ericsson, Nokia, Huawei or ZTE remote radio units (RRU's)
Cable Entry Location Side
Cable Entry, quantity, maximum, right 3
Cable Entry, quantity, maximum, top 3
Color Gray
Mounting Pipe, 76.2–101.6 mm (3.0–4.0 in) OD | Wall

Dimensions

Height 406.4 mm | 16 in
Width 406.4 mm | 16 in
Depth 234.95 mm | 9.25 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Environmental Space Indoor | Outdoor
Qualification Standards IEC 60529:2001, IP67

Packaging and Weights

Included Mounting kit
Weight, net 11.299 kg | 24.91 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification